Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    MegaTech® 1000 High Temperature Hot Oil Hose: SAE J1405

    Recommended for air brake, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106-74, SAE J1402 for Air Brake Hose (-4, 6, 8, 10), and SAE J1405 performance specifications for high-temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications.

    • Recommended Couplings: MegaCrimp Couplings, Stainless Steel B (-4), Stainless Steel S (-6 through -20).
    • Very good resistance to weathering and ozone.
    • For water emulsions see Temperature Limits Table.

    Features and Benefits

    • Meets the requirements of SAE J1405 performance specifications for use in high-temperature transmission oil systems and high-temperature lubrication oil systems using petroleum based oils.
    • MegaTech® is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
    • MegaTech® is compatible with a variety of fluids such as hydraulic oil, phosphate esters, diesters.
    • MegaTech 1000 has a Black Textile braid cover.
    • -4 to -20 validated with MegaCrimp®.
    • Working pressure: 7 MPa.
    • Temperature Range:
        • -40°C to +150°C
        • -40°F to +302°F
      • Air Only:
        • -40°C to +121°C
        • -40°F to +250°F
      • Phosphate ester fluids:
        • -40°C to +100°C
        • -40°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 1-1/4".
    Resources

    PRODUCT RESOURCES

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.