Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    M4KH Wire Braid Hose: 280 Bar - High Temp +121°C

    Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 and -16).

    • M4KH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 600,000 impulse cycles, 3 times the industry standard.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Certified to meet rail standard EN 45545-2, a globally accepted fire protection standard for railway vehicles.

    All Parts

    Part # Product # Description

    Features and Benefits

    • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
    • M4KH has tighter minimum bend radius than SAE 100R19 at 4000 PSI working pressure in all ID's.
    • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
    • Alternative to spiral hoses in high pressure lines where flexibility is required.
    • Validated with MegaCrimp®.
    • Working pressure: 28 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Design factor: 4:1.
    • Size: 1/4" to 3/4".
    Resources

    PRODUCT RESOURCES

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.