Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    EFG4K-MTF Spiral Wire Hose: 280 Bar - MegaTuff® Cover

    Recommended for extremely high pressure and high impulse hydraulic applications. EFG4K-MTF exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20) Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings.

    • EFG4K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.

    All Parts

    Part # Product # Description

    Features and Benefits

    • With the Gates special MegaTuff® cover which offers 300 times the abrasion resistance of the standard EFG4K cover as per ISO 6945, superior ozone and weathering resistance.
    • Meets or exceeds performance requirements of EN 856 4SP (-16, -20).
    • Most flexible EN 856 R12 / SAE 100R12 hose in the industry.
    • 40% of EN 856 4SP bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Validated with GlobalSpiral™.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 1.1/4".
    Resources

    PRODUCT RESOURCES

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.