Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Plated Flat Armour Spring Guards

    Guard typically used on high-pressure or other steel reinforced hoses. Metal spring guard used to bundle multiple hoses or to protect against abrasion.

    • High abrasion resistance against flat surfaces.
    • Zinc plated flat steel coil.
    • Size: 14.0 mm to 73.0 mm.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.