The 4219BF Barricade® Fuel Injection Hose is a low-permeation hose offering broad fuel compatibility including petrol, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). It utilises patented GreenShield® Barrier Technology to provide enhanced environmental protection and better fuel efficiency. It is compatible with any fuel injected application - cars, light trucks, UTVs, and small engines (1985 and newer) - where a barrier fuel hose is required. Not for in-tank or gaseous fuels.
Part # | 4219BF 5/16"xRL168 |
---|---|
Product # | 4219-5652 |
Description | 4219BF 5/16"xRL168 |
Vacuum (In. Hg) | 24 |
Minimum Bend Radius (in) | 2.95 |
Minimum Bend Radius (mm) | 75 |
Inside Diameter (in) | 5/16 |
Inside Diameter (mm) | 8 |
Temperature Range | -40/135 |
Max. Working Pressure | 225 |
Max. Working Pressure (Bar) | 16 |
Outside Diameter (in) | 0.56 |
Outside Diameter (mm) | 14.3 |
Markets/Applications | Fuel |
---|
Color | BLACK |
---|---|
Cover | CPE |
Construction: Design Factor | 5.15 |
Construction: Reinforcement | YS |
Construction: Tube | HNBR |
Weight (lbs.) |
---|
Our five-layer Greenshield® Barrier Technology cuts vapour loss and saves fuel, making it safe for the environment and fuel efficient.
Barricade® Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade® Fuel Injection Hose is approved for use with: unleaded petrol, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.