Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Fuel Line High Temperature and Pressure Hose 4219D

    4219D 1/4"xRL167

    Product # 4219-4102

    Fuel line and fuel injection for high heat and flexibility. Also suitable for low pressure hydraulic oil, engine oil, or crank case vent.

    • Temperature Range: -40°C to +135°C with peaks up to +150°C. Biodiesel B100 up to +135°C.
    • Working pressure: 1,24 MPa.
    • Size: 1/4" to 3/8".

    Features and Benefits

    • Standard: SAE 30R9, CARB, EPA Non-Road Fuel Lines (<15g /m²/day) for spark ignition engines.
    • Not for in-tank or gaseous fuels.
    • Tube: FKM / CPE tube.
    • Design factor: 5:1.
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.