Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Textile Covered Fuel Line Hose

    A small-diameter hose with a durable and oil resistant textile cover. The hose provides a dependable and safe service on fuel circuits in passenger cars.

    • The tube resists heat, fuel (leaded and unleaded petrol, diesel) and oil.
    • The braided textile cover reinforces the hose and is resistant to heat, ozone and weathering.
    • Working pressure up to 0.6 MPa (6 kg/cm²).
    • Temperature Range: -35°C to +100°C.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.