Powersports

Gates is pushing the limits of powersports performance.

Gates is pushing the limits of what's possible to redefine the recreational ride experience.  When you go off-road, your vehicle can't go offline. The next generation of continuously variable transmission (CVT) belts are higher performing and more durable than ever before. Utilizing proprietary design software combined with the most advanced composite materials and construction technology, Gates powersports products  are engineered to meet the demands of today's and tomorrow's high-performance ATV, UTV and snowmobile platforms.

GATES G-FORCE® BELTS

Employing the latest materials and technology, G-Force CVT belts are designed for superior OEM fit, performance, and durability.

  • OEM constructed drop-in belt with no clutching adjustments.
  • Tested under extreme conditions in controlled environments as well as on race vehicles.
  • Dynamometer testing proves G-Force belts outlast other high-performance belts by as much as five times.
  • Advanced aramid tensile cords and reinforced fiber loaded undercord are used in construction for durability and dependability
  • Proprietary measuring technology assures exact fit 

GATES G-FORCE C12® BELTS

G-Force C12® belts lead the way in CVT belt innovation, engineered for OEM drop-in performance, featuring exceptional strength, flexibility, and durability.

  • First CVT belt utilizing carbon fiber tensile cord, combining minimal stretch with extraordinary strength.
  • Constructed with a top-notch and bottom cog design to maximize heat control and flexibility.
  • Carbon fiber tensile cords are bonded with specially formulated adhesion gum to aramid fiber loaded rubber resulting in increased side-load resistance which prevents belt distortion and edge cord pull out.
  • Carbon fiber tensile cords provide optimal power transmission resulting in faster acceleration, improved throttle response, and consistent shifting performance.

Whether you're ripping up the off-road trails, blazing trails through fresh powder, climbing desert sand dunes, farming thousands of acres, or taking your next ride to the extreme, Gates innovative CVT belts are engineered to handle the most demanding on and off-road conditions.