Premium multi-purpose spiralled hose with excellent flexibility and maximum resistance to compressor air, water, petrol, fuel oil and lubricant oils. Suitable for 20% bio-diesel blends.
Part # | GP MAS 8x4xCL60 |
---|---|
Product # | 3205-0171 |
Description | GP MAS 8x4xCL60 |
Minimum Bend Radius (mm) | 50 |
Inside Diameter (mm) | 8 |
Temperature Range | -40/95 |
Max. Working Pressure (Bar) | 25 |
Length (m) | 60 |
Outside Diameter (mm) | 16 |
Markets/Applications | Water & Air / Multi-purpose |
---|
Cover | CR |
---|---|
Construction: Design Factor | 3.15 |
Construction: Reinforcement | YS |
Construction: Tube | NBR |
Weight (lbs.) |
---|