Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GP80 Plus

    GP80 PLUS-13mmxCL40

    Product # 3219-10034

    General industrial applications such as oil, alcohols, aqueous solutions, hydraulic fluids, acids, detergents and chemicals. Validated with MegaCrimp (-4 to -20) and GlobalSpiral Plus (-24 to -24).

    • Temperature Range: 40°C to +95°C (-40°F to +203°F).
    • Static conductive for more security.
    • Working pressure: 3,7 to 3,0 MPa.
    • Size: 6 mm to 51 mm.
    • Design factor: 3:1.

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.