Hot water washdown applications up to +100°C (+212°F), general industrial applications such as oil and hydraulic fluids, detergents and chemicals, alcohols, acids, and aqueous solutions.
Part # | GP60-13X40 |
---|---|
Product # | 3206-10024 |
Description | GP60-13mmxCL40 |
Outside Diameter 1 (mm) | 20.5 |
Weight (lbs.) |
---|