Long length hoses used for handling mixtures of oxygen, helium and nitrogen gases customarily used in diving applications as an air breathing hose. For surface supplied air systems involved in recreational, salvage, oil rig service and control lines.
Part # | AIR MAS DIVING UMB. 1000 1/2" |
---|---|
Product # | 3333-0035 |
Description | AIR MAS DIVING UMB. 1000 1/2" |
Minimum Bend Radius (mm) | 130 |
Inside Diameter (in) | 1/2 |
Inside Diameter (mm) | 13 |
Temperature Range | -40/49 |
Max. Working Pressure | 1000 |
Max. Working Pressure (Bar) | 69 |
Length (m) | 304.8 |
Outside Diameter (in) | 0.94 |
Outside Diameter (mm) | 23.9 |
Markets/Applications | Water & Air / Multi-purpose |
---|
Cover | NEOPRENE |
---|---|
Construction: Design Factor | 4 |
Construction: Reinforcement | TEXTILE |
Construction: Tube | NITRILE |
Weight (lbs.) |
---|