Low-permeation fuel line including gasoline, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). Recommended for carbureted engines in cars, light trucks, off-road vehicles and small engines on which a barrier fuel hose is required.
Part # | 4219BG 3/16"xRL168 |
---|---|
Product # | 4219-5520 |
Description | 4219BG 3/16"xRL168 |
Vacuum (In. Hg) | 24 |
Minimum Bend Radius (in) | 2.17 |
Minimum Bend Radius (mm) | 55 |
Inside Diameter (in) | 0.1875 |
Inside Diameter (mm) | 5 |
Temperature Range | -40/100 |
Max. Working Pressure | 250 |
Max. Working Pressure (Bar) | 17 |
Outside Diameter (in) | 0.40 |
Outside Diameter (mm) | 10.4 |
Markets/Applications | Fuel |
---|
Color | BLACK |
---|---|
Cover | NBR/PVC |
Construction: Design Factor | 5 |
Construction: Reinforcement | YS |
Construction: Tube | NBR |
Weight (lbs.) |
---|