When you need high-performance flexibility, you need Gates wire braid hydraulic hoses, couplings, and accessories. The one or two braid wire reinforcement technology gives this hose a high resistance to kinking, excellent tensile strength, and a tighter bend radius, ideal for high and medium pressure petroleum, water-based, and general industrial fluid conveyance. If you need a custom cut hose length, private brand labeling, safety and application training, or resources for your hydraulic hose assembly, contact the Gates customer service team.
Easy to route and to install in tight areas, recommended for high-pressure hydraulic oil line applications.
View All PartsView DetailsThe G1 Wire Braid Hose is recommended for high pressure hydraulic oil line applications.
View All PartsView DetailsPlant Master® 300NC hose is uniquely designed and built for applications requiring a premium grade, non-conductive hose with excellent flexibility and maximum resistance to air, water, and most importantly, electrical current.
View All PartsView DetailsMade with strong, high-performance reinforcement and high quality, abrasion-resistant rubber, MXT™ was designed to address our customers' evolving application challenges.
View All PartsView DetailsMegaCrimp couplings are a fully qualified EN-performance coupling that gives you a leak-proof seal that is so innovative, it's patented.
View All PartsView DetailsEngineered for less demanding hydraulic applications, Gates® PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction.
View All PartsView DetailsRecommended for medium pressure hydraulic lines and compatible with biodegradable hydraulic fluids.
View All PartsView DetailsEngineered for less demanding hydraulic applications, Gates® PRO™ Series CR2 variable pressure hydraulic hoses deliver performance and reliability in a two-wire construction.
View All PartsView DetailsEasy to route and to install in extremely tight areas, recommended for high-pressure hydraulic applications.
View All PartsView DetailsEasy to route and to install in extremely tight areas, recommended for high-pressure hydraulic oil line applications.
View All PartsView DetailsEasy to route and to install in tight areas, the CM2T-MTF Wire Braid Hose is recommended for high-pressure hydraulic oil line applications.
View All PartsView DetailsHydraulic pilot control applications in confined spaces in industrial, construction and agricultural equipment, designed for superior signal response.
View All PartsView Details