With over 100 years of design, innovation, and manufacturing under our belts, it’s time we bring our expertise to yours. Our bandless V-Belts are designed for more efficiency and less downtime, with no run-in period or re-tensioning required, so you can experience high performance without maintenance.
With even load distribution and each strand fitting securely in the sheave groove, the Quad-Power® 4 Powerband® construction allows multiple belts to function as a single unit.
View All PartsView DetailsBuilt for superior performance on heavy duty drives of classical cross-section, Gates Tri-Power® V-belt is especially suited for drives requiring small diameter pulleys and back idlers.
View All PartsView DetailsManufactured to our exacting standards for quality, safety, and dependability, the Metric Power™ V-Belt construction ensures unmatched load-carrying capacity paired with superior flex and stretch resistance.
View All PartsView DetailsHighly recommended for use on all industrial heavy-duty, narrow section V-belt drives, Super HC® Molded Notch Belts provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts.
View All PartsView DetailsWith a proprietary construction, Gates Tri-Power® PowerBand® belt is engineered to transmit more horsepower than the classic cross sections in the same amount of drive space.
View All PartsView DetailsBy using innovative minimal-stretch cord technology, Gates Quad-Power 4 bandless V-belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
View All PartsView DetailsEngineered for drives that are subject to pulsating loads, shock loads or extreme vibrations, Gates PowerBand® belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
View All PartsView Details