Polyflex™ JB™ is synonymous with high power density in small spaces. Developed by Gates and produced to patented manufacturing processes, these belts provide more load-carrying capacity at higher speeds to small multiple V-belt precision drives. This results in significant cost savings and improved design freedom. Polyflex™ JB™ belts are recommended for use on bench type milling machines, lathe drives, woodworking and metalworking machine spindle drives, computer peripheral equipment, small blowers, etc. They are available in 3M-JB, 5M-JB, 7M-JB and 11M-JB sections.
Product # | 8912-3118 |
---|---|
Description | 3/5M 1180 POLYFLEX JB |
Effective Length (in) | 46.5 |
Effective Length (mm) | 1180 |
Section | 5M |
Strand | 3 |
Top Width (in) | 0.2 |
Top Width (mm) | 5 |
Material | Polyurethane |
---|
Weight (lbs.) |
---|