The PowerBand™ construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over, slip, or jump off the drive.
Product # | 9388-30630IN |
---|---|
Description | 3/3VX630 POWERBAND |
Outside Circumference (in) | 63 |
Pitch Length (mm) | 630 |
Pitch Length (mm) | 630 |
Section | 3VX |
Strand | 3 |
Top Width (mm) | 10 |
Material | EPDM |
---|
Weight (lbs.) |
---|