With a proprietary construction, Gates Tri-Power™ PowerBand™ belt has a superior combination of flex and load carrying capacity. This belt is engineered to transmit more horsepower than the classic cross sections in the same amount of drive space.
Product # | 9098-2084IN |
---|---|
Description | 2/BX84 TRI-POWER POWERBAND BELT |
Effective Length (in) | 86.9 |
Effective Length (mm) | 2207.26 |
Outside Circumference (in) | 87.13 |
Outside Circumference (mm) | 2213.2 |
Section | BX |
Strand | 2 |
Top Width (in) | 0.67 |
Top Width (mm) | 17 |
Material | EPDM |
---|
Weight (lbs.) |
---|
Over time, belts fail from heat cracks, stretching, or excessive wear. Belt re-tensioning and replacement leads to downtime, inefficiency, and loss of productivity. Our molded notch V-belts, including the Tri-Power belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Ethylene rubber material (EPDM) resists hardening to avoid cracking with 88% broader temperature range compared to other belt materials, with a range from -51°C to +121°C (-60°F to +250°F). Gates™ Tri-Power PowerBand belts meet ARPM/RMA standards for oil and heat resistance as well as static conductivity.