Gates Tri-Power™ V-belt is built for superior performance on heavy duty drives of classical cross-section. The raw edge construction and special notch design makes the Tri-Power™ belt especially suited for drives requiring small diameter pulleys and back idlers. The patented ethylene EPDM compound construction allows the belt to resist cracking and handle extreme temperatures.
Product # | 9012-2070IN |
---|---|
Description | AX70 Tri-Power V Belt |
Effective Length (in) | 72.1 |
Effective Length (mm) | 1831 |
Section | AX |
Top Width (in) | 0.5 |
Top Width (mm) | 12.7 |
Weight (lbs.) |
---|
Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates™ molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Featuring a composite, multi-purpose construction, Gates™ heavy-duty Tri-Power™ Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.