Gates Hi-Power™ PowerBand™ V-Belt construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. It offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. They consist of several V-belts joined together by a permanent, high strength tie band offering a tougher more stable solution compared to a single belt.
Product # | 9093-2094IN |
---|---|
Description | 2/B94 HI-POWER II POWERBAND BELT |
Effective Length (in) | 95.8 |
Effective Length (mm) | 2433.32 |
Section | B |
Strand | 2 |
Top Width (in) | 1.5 |
Top Width (mm) | 38 |
Material | EPDM |
---|
Weight (lbs.) |
---|
Hi-Power™ II PowerBand™ belts are especially developed for high-power drives subjected to pulsating loads. The PowerBand technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than the sum of the belts measured separately.