Gates Hi-Power™ PowerBand™ V-Belt construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. It offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. They consist of several V-belts joined together by a permanent, high strength tie band offering a tougher more stable solution compared to a single belt.
Product # | 9093-2090 |
---|---|
Description | 2/B90 HI-POWER II PWRBND BELT |
Outside Circumference (mm) | 2362 |
Section | B |
Strand | 2 |
Top Width (mm) | 17 |
Material | EPDM |
---|
Weight (lbs.) |
---|
Hi-Power™ II PowerBand™ belts are especially developed for high-power drives subjected to pulsating loads. The PowerBand technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than the sum of the belts measured separately.