Gates designed and produced the industry's first V-belt and today is the world's largest manufacturer of V-belts, timing belts and Micro V belts. With the widest and most comprehensive range of sizes you'll ever find on the market today, our full range of high performance automotive V-Belts covers most passenger cars, light trucks, buses and heavy-duty truck applications. You will never have to look elsewhere for another V-Belt. Now you can eliminate lost sales by offering your customers the exact Gates V-Belt that they'll need. Our Tru-Power™ V-Belts have been proven through extensive laboratory and field testing to be able to outlast and outperform all other competitor's belts. These belts are capable of withstanding a greater angle of pulley misalignment with maximum resistance to heat and oil; the main enemies of automotive drive belts.
| Product # | 8913-01050 |
|---|---|
| Description | V13X1050 TRU-POWER BELT |
| Effective Length (in) | 41.34 |
| Effective Length (mm) | 1050 |
| Outside Circumference (in) | 41.96 |
| Outside Circumference (mm) | 1065.7 |
| Section | V13 |
| Top Width (in) | 0.51 |
| Top Width (mm) | 13 |
| Weight (lbs.) |
|---|