Gates designed and produced the industry's first V-belt and today is the world's largest manufacturer of V-belts, timing belts and Micro V belts. With the widest and most comprehensive range of sizes you'll ever find on the market today, our full range of high performance automotive V-Belts covers most passenger cars, light trucks, buses and heavy-duty truck applications. You will never have to look elsewhere for another V-Belt. Now you can eliminate lost sales by offering your customers the exact Gates V-Belt that they'll need. Our Tru-Power™ V-Belts have been proven through extensive laboratory and field testing to be able to outlast and outperform all other competitor's belts. These belts are capable of withstanding a greater angle of pulley misalignment with maximum resistance to heat and oil; the main enemies of automotive drive belts.
Product # | 8910-01145 |
---|---|
Description | V10X1145 EX-POWER BELT |
Effective Length (in) | 45.08 |
Effective Length (mm) | 1145 |
Outside Circumference (in) | 45.57 |
Outside Circumference (mm) | 1157.6 |
Section | V10 |
Top Width (in) | 0.39 |
Top Width (mm) | 10 |
Weight (lbs.) |
---|