PowerGrip™ GT™2 Twin Power™ Belts feature dual-sided teeth to provide equal load carrying capacity on either belt surface, enabling synchronization from both driving surfaces. These synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. Gates Twin Power™ PowerGrip™ GT2 belts are designed to perform at high speeds and characterized by low running noise, with a larger tooth profile for increased performance capacity.
Product # | 9232-0050 |
---|---|
Description | TP 1440-8MGT-30 |
Belt Width (mm) | 30 |
Pitch Length (in) | 56.7 |
Pitch Length (mm) | 1440 |
Number of Teeth | 180 |
Top Width (mm) | 30 |
Weight (lbs.) |
---|
PowerGrip™ GT™2 Twin Power™ Belts are designed to transmit up to 100% of its load carrying capacity on either side of the belt, or be used in applications that transmit fractional loads to both sides. This enables synchronization from both drive surfaces. Additionally, the belt is designed to limit noise emissions, enabling the belts to be employed in a variety of precision and public-facing applications, from robotics and medical devices to vending and currency handling machinery.
GT™ stands for Gates™ Tooth, our proprietary modified curvilinear belt tooth profile. In PowerGrip™ GT™2 Twin Power™ Belts, the fiberglass tensile cords and neoprene body are completed with a nylon tooth cover that provides high resistance to tooth jump for non-slip usage and exceptional belt life.