Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Poly Chain® GT™ Carbon™ Extended Length Linear Belting

    LL 14MGT-036(6.44MTR) PC CARBON

    Product # 9302-1502C1

    An innovative construction combined with the Gates™ tooth profile makes Poly Chain™ GT™ Carbon™ Gates' most powerful synchronous belt. Compact and lightweight, Poly Chain GT Carbon belt drives deliver more power in less space. A comprehensive range of open-ended belts which can be easily cut to the required length. Long Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and elevators), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).

    • Gates patented curvilinear tooth profile provides excellent positioning characteristics, noise reduction, high shear strength, and improved load carrying capacity.
    • Robust carbon tensile cord combines minimal stretch with extraordinary strength and load carrying capacity, while absorbing shock and surge loads.
    • Eliminates lubrication and re-tensioning to reduce maintenance and labor as compared to roller chain drives.

    Features and Benefits

    • Durable polyurethane construction resists chemicals, oil, pollutants, and abrasion.
    • Nylon tooth facing reduces friction and eliminates the need for lubrication.
    • Length stability due to the use of high modulus tensile members.
    • Ideally suited for applications with repetitive movements.
    • Temperature Range: -54°C to +85°C (-65°F to +185°F).
    • Perfect fit on Poly Chain® GT profile pulleys.
    • Easy to attach with clamping fixtures.
    • Available in 8MGT, 14MGT pitch.