Gates™ Poly Chain™ GT™ Carbon™ synchronous belts have a renowned industry reputation for high performance and huge cost savings in a range of applications, designed to handle longer center distances at high load-carrying capacities. Gates uses patented Carbon Fiber tensile cords for increased horsepower rating, compactness, and flexibility, while also allowing the use of backside idlers. When combined with Gates™ Poly Chain™ GT™2 sprockets, you'll have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.
| Product # | 9372-0225C1 |
|---|---|
| Description: | 8MGT-960-36 CARBON |
| Belt Width (mm) | 36 |
| Pitch Length (in) | 37.8 |
| Pitch Length (mm) | 960 |
| Number of Teeth | 120 |
| Top Width (mm) | 36 |
| Weight (lbs.) |
|---|
Our Poly Chain® GT™ Carbon™ belt drives have immediate impact on your application, with proven success stories, performance and savings metrics from operations all over the world. energy savings over V-belts 5% higher power ratings than previous constructions 30% efficiency for life of the drive 99% greater capacity than HTD belts 400%