Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Poly Chain® GT™ Carbon™ Belts

    8MGT-896-62 POLYCHAIN CARBON BELT

    Product # 9372-0200C5

    Gates™ Poly Chain™ GT™ Carbon™ synchronous belts have a renowned industry reputation for high performance and huge cost savings in a range of applications, designed to handle longer center distances at high load-carrying capacities. Gates uses patented Carbon Fiber tensile cords for increased horsepower rating, compactness, and flexibility, while also allowing the use of backside idlers. When combined with Gates™ Poly Chain™ GT™2 sprockets, you'll have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.

    • Durable polyurethane construction resists chemicals, oil, pollutants, and abrasion.
    • Fully operational in temperature extremes of -54°C to +85°C (-65°F to +185°F).
    • High power density with a lightweight, clean-running construction.

    Application advantages you can count on.

    Our Poly Chain® GT™ Carbon™ belt drives have immediate impact on your application, with proven success stories, performance and savings metrics from operations all over the world. energy savings over V-belts 5% higher power ratings than previous constructions 30% efficiency for life of the drive 99% greater capacity than HTD belts 400%

    Features and Benefits

    • Our patented, curvilinear tooth profile provides high shear strength, noise reduction, and improved load-carrying capacity.
    • Equivalent capacity to roller chain drives in the same width.
    • Easy, rust-free wash-down with Gates Stainless Steel hardware.
    • Fast drive conversion payback. Quieter than roller chain drives.
    • Lubrication, re-tensioning and maintenance free.