Gates™ Poly Chain™ GT™ Carbon™ synchronous belts have a renowned industry reputation for high performance and huge cost savings in a range of applications, designed to handle longer center distances at high load-carrying capacities. Gates uses patented Carbon Fiber tensile cords for increased horsepower rating, compactness, and flexibility, while also allowing the use of backside idlers. When combined with Gates™ Poly Chain™ GT™2 sprockets, you'll have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.
Product # | 9270-1079 |
---|---|
Description | 8MGT-608-36 PGGT |
Belt Width (mm) | 36 |
Pitch Length (in) | 23.9 |
Pitch Length (mm) | 608 |
Number of Teeth | 76 |
Top Width (mm) | 36 |
Weight (lbs.) |
---|
Our Poly Chain® GT™ Carbon™ belt drives have immediate impact on your application, with proven success stories, performance and savings metrics from operations all over the world. energy savings over V-belts 5% higher power ratings than previous constructions 30% efficiency for life of the drive 99% greater capacity than HTD belts 400%