Genuine, strong, durable sprockets designed for use with high power density Gates™ Poly Chain™ Carbon™ Volt™, Poly Chain™ GT™2, and Poly Chain™ GT Carbon™ belts.
Product # | 7716-8034 |
---|---|
Description | PB14MX-34S-125 SPKT |
Width (mm) | 125 |
Weight (lbs.) |
---|
With patented, carbon tensile cord design for high-torque, low-speed drives, Gates™ engineers were the first in the world to incorporate a high fatigue-resisting carbon fiber tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain™ GT™ Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.
With Gates™ MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.