Gates PowerGrip™ Timing belts offer a maintenance-free, economical, and OE quality solution for your conventional timing drives. The trapezoidal tooth profile makes this belt well suited for use in positioning applications. Gates manufactures our automotive aftermarket solutions with the same precision, high grade materials, and processes as our OE procedures to ensure superior heat and contamination resistance and long lasting performance.
Product # | 8596-08641 |
---|---|
Description | TIMING BELT PREMIUM 8641 76154X25.4 |
Belt Width (in) | 1 |
Belt Width (mm) | 25.4 |
Pitch Length (in) | 0.4 |
Pitch Length (mm) | 9.525 |
Number of Teeth | 154 |
Top Width (mm) | 25.4 |
Weight (lbs.) |
---|