Products
  • Products
  • Content

    A SHIFT TO DURABLE HYDRAULIC COMPONENTS 

    Field and factory operations grinding to a halt because of a failed hydraulic hose isn't just an inconvenience—it's a major disruption.  As such, more and more industries are recognizing the importance of durable hydraulic hoses, designed to withstand harsh conditions and high pressures, ensuring that your machinery runs smoothly with fewer interruptions. These hoses simultaneously reduce the frequency of replacements and maintenance, while generating revenue for your operation.

     

    DOWNLOAD THE SELL SHEET

    PRACTICAL SOLUTIONS TO SPATIAL CHALLENGES

    In many industrial environments like mining and automotive, the ability to maneuver hydraulic hoses through tight spots and complex machinery is essential. Traditional rigid hoses can be difficult to install, and prone to kinking, which can lead to premature failure. The growing interest in flexible hydraulic hoses is a response to these challenges. Flexible hydraulic hoses are designed to adapt to these confined spaces, making installation quicker and easier. This flexibility not only reduces installation time and labor costs but also enhances the overall efficiency of the system since it can bend without compromising performance.

     

    DOWNLOAD THE MXG 5K POSTER

    MEGASYS MXG 5K HYDRAULIC HOSE

    Using materials science advancements, design expertise, and processing technologies, we engineered a hydraulic hose that not only exceeds the performance of traditional constructions but also improves your operation with lower weight and improved flexibility driven by our patented Xpiral technology. In operations where hydraulic hoses are needed for a wide range of equipment and scenarios, MXG stands out as a drop-in replacement for conventional spiral hoses. Don't leave room for errors; get consistent performance and exceptional durability every time.

    MXG 5K WITH XTRATUFFPLUS COVER

    With Gates, the 5,000 psi hose has managed to get lighter, smaller, and more flexible while becoming tougher than ever. Our research and development advancements are prioritizing the needs of the future: compact, agile hoses built for optimal performance.

     

    • Built with our patented Xpiral woven spiral technology
    • Exceeds the performance of wire spiral constructions
    • The addition of XtraTuff Plus cover offers 25x the abrasion-resistance of standard covers

    EXPLORE MORE

     

    FEATURES & BENEFITS

    Line drawing of a hand holding a feather representing light weight

    25% LIGHTER WEIGHT

    For easier handling and installation

    Circular order icon in black and white with inward arrow.

    SIMPLIFY YOUR HYDRAULICS ORDERS

    One style of couplings to handle the full line of MXG hoses - Gates GlobalSpiral couplings

    Icon of a flexible line bending with arrows in various directions.

    COMPACT AND FLEXIBLE

    The newest standard of excellence in the field requires easier and more ergonomic routing

    circle icon with an illustration of a three surface layers on top of one another

    PROPRIETARY MATERIALS SCIENCE

    Ensure your operations are running at peak performance with next-generation technology

    Circle icon with a snowflake and sun

    SERVICE LIFE IN A WIDER TEMPERATURE RANGE

    MXG excels in temperatures between -40°F to 250°F or -40°C to 121°C

    Simple black and white icon of a flexible hose showing less force to bend.

    35% LESS FORCE-TO-BEND

    Reduce worker fatigue while increasing productivity

    Circle icons with a flame

    MSHA-CERTIFIED FLAME RESISTANCE 

    Certified to power your machinery in mining conditions

    EXCELLING IN HIGH IMPULSE OPERATIONS 

    The MXG hydraulic hose is designed to excel under high impulse conditions, significantly extending its service life. This means fewer replacements, lower maintenance costs, and a significant boost in operational efficiency. Let your systems run longer, meet production targets consistently and maintain a steady workflow with Gates.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent any fluid-related concerns; we provide creative solutions to precisely detect and fix flow problems, ensuring that your machinery operates at maximum efficiency.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    HYDRAULIC HOSE AND FLEET PRODUCTS PRODUCT CATALOG

    The Hydraulic and Fleet Hose product catalog ensures the safety of your workers and equipment with detailed parts information, identification tools, and assembly and installation tips.

    Contact our team of industry experts and application engineers to learn more about our MXG Hydraulic Hose solutions today.