Products
  • Products
  • Content
    extendtopbanner
    Exciting offers for retailers.
    Complete the form now to receive more information.

    ENGINEERED FOR PEACE OF MIND

    See for yourself the benefits of Extend

    Additional  languages:   HINDI   TAMIL

    Learn more about our Extend high efficiency belt

    When Safety and Reliability Matter Most

    ✔ High Kilometer Personal Vehicles
    ✔ Ridesharing: Uber, Ola & Taxi Cabs
    ✔ Rental Fleets & Commercial Vehicles

    Product Details

    Belt Life in Kilometers

    Fleet tested to 80,000 km

    Belt Life in Years

    3-5 years

    EXPLORE THE BENEFITS

    Improved Efficiency

    Advanced material technology & new product design reduces bending stiffness by approximately 35%

    Next Generation

    EPDM compound allows for a thinner profile belt

    Reduced Energy Consumption and CO2 Emissions

    Offers lighter weight and higher flexibility for enhanced efficiency over standard belts

    Environmentally Friendly

    Made with non-chlorinated compounds and manufacturing processes to reduce waste

    Meets All Industry Standards

    Including SAE, DIN and JASO and extensively field tested to OES performance

    Multiple Belt Sizes

    Available in 75 different sizes

    Our Products at your Fingertips
    Download the Gates Mobile Catalogue

     

    GATES IS REDEFINING WHAT IS POSSIBLE

    Sign up for more information