Recommended for ultra high pressure water blasting applications, not for use with hydraulic applications.
Product # | 4651-1774 |
---|---|
Description | GATR 8 WATERJET1100 HOSE |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 229 |
Min. Burst Pressure (psi) | 40000 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.70 |
Temperature Range | -20°C to +70°C |
Outside Diameter (mm) | 24.6 |
Construction: Cover | Black, oil resistant, synthetic rubber (Neoprene - Type A). Impulse tested for more than 25,000 cycles at 15,000 psi pressure to ensure good service life. |
---|---|
Construction: Reinforcement | Four spirals of very high-tensile steel wire. |
Construction: Tube | Black, oil resistant, synthetic rubber (Nitrile - Type C). |
Weight (lbs.) |
---|