Recommended for excellent steam handling. The hose features a specially compounded, perforated synthetic rubber cover intended for use where the hose is exposed to all types of steam saturated and super heated up to 150 psi and +195°C.
Note: Do not alternate change between steam and water.
Product # | 3605-0866 |
---|---|
Description | GATR 32 STEAM (GREENLINE) |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 1500 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.80 |
Temperature Range | -40°C to +195°C |
Outside Diameter (mm) | 63.5 |
Construction: Cover | Black, EPDM, all sizes are perforated. |
---|---|
Construction: Reinforcement | Single braid of high-tensile brass coated steel wire. |
Construction: Tube | Black, EPDM. |
Weight (lbs.) |
---|