Recommended for heavy duty industrial uses including heat control, melting of substances such as wax and glue, thawing, cleaning and steam transfer applications. It will handle all type of steam saturated and super saturated up to 185 psi and +232°C (+450°F). Note: Do not alternate change between steam and water.
Product # | 3605-0855 |
---|---|
Description | GATR 20 205MB STEAM KING HOSE (2 WIRE) |
Vacuum (In. Hg) | 20 |
Minimum Bend Radius (in) | 16 |
Minimum Bend Radius (mm) | 406 |
Min. Burst Pressure (psi) | 2500 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.75 |
Temperature Range | -40°C to +232°C |
Outside Diameter (mm) | 46 |
Construction: Cover | Black, EPDM, all sizes are perforated. |
---|---|
Construction: Reinforcement | Two braids of high-tensile brass coated steel wire. |
Construction: Tube | Black, EPDM. |
Weight (lbs.) |
---|