Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Flexmore 250 Hose

    Recommended for petroleum base hydraulic fluids, specially designed for water well rigs. Meets or exceeds requirements of EN 853 2SN with higher flexibility. Recommended Couplings: GB and MegaCrimp.

    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Light weight.
    • Size: 1".

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)