Recommended for dispensing all types of petrol and diesel fuels for service station pumps. A heavy duty hard wall hose which does not collapse in reel use or behind the nozzle in demanding service conditions.
Product # | 3624-0823 |
---|---|
Description | GATR 16 FUEL MASTER HOSE (SMOOTH FINISH)XBLACK COVER |
Vacuum (In. Hg) | 26 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Min. Burst Pressure (psi) | 750 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.40 |
Temperature Range | -30°C to +49°C |
Outside Diameter (mm) | 35 |
Construction: Cover | Black, modified Nitrile rubber. |
---|---|
Construction: Reinforcement | Single wire braid high-tenacity steel wire. |
Construction: Tube | Black, specially compounded Nitrile rubber, resistant to highly aromatic gasoline. |
Weight (lbs.) |
---|