Recommended for CNG applications for use in CNG kits in automobiles up to 2.1 Mpa (Car, LCV and HCV etc.).
Product # | 3220-1154 |
---|---|
Description | GATR 8 CNG |
Vacuum (In. Hg) | 20 |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 700 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.70 |
Temperature Range | -40°C to +100°C |
Outside Diameter (mm) | 19.8 |
Construction: Cover | Black, specially compounded oil abrasion resistant Nitrile rubber. |
---|---|
Construction: Reinforcement | High-tenacity synthetic yarn. |
Construction: Tube | Black, specially compounded oil resistant Nitrile rubber. |
Weight (lbs.) |
---|