Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Rock Drill (GreenLine Hose)

    GATR 12 ROCK DRILL HOSEX40MTRS+

    Product# # 3218-0943

    Recommended for heavy duty, high-pressure use on industrial construction and pneumatic mining applications requiring an extra heavy duty hose with an oil resistant tube and abrasion resistant cover.

    • Temperature Range: -32°C to +82°C (-25°F to +180°F).
    • Size: 1/2", 3/4" and 1".
    • Exceeds IS:466 TYPE 3.

    • Product Details
      Product # 3218-0943
      Description: GATR 12 ROCK DRILL HOSEX40MTRS+
      Vacuum (In. Hg) 25
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152
      Min. Burst Pressure (psi) 1200
      Inside Diameter (in) 0.75
      Inside Diameter (mm) 19.05
      Temperature Range -32°C to +82°C
      Outside Diameter (mm) 28.8