Recommended for heavy duty, high-pressure use on industrial construction and pneumatic mining applications requiring an extra heavy duty hose with an oil resistant tube and abrasion resistant cover.
Product # | 3218-0932 |
---|---|
Description | GATR 16 ROCK DRILL HOSE |
Vacuum (In. Hg) | 25 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Min. Burst Pressure (psi) | 1200 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.40 |
Temperature Range | -32°C to +82°C |
Outside Diameter (mm) | 37.6 |
Construction: Cover | Black, high tension resistant modified natural rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tenacity synthetic yarn. |
Construction: Tube | Black, specially compounded Nitrile rubber. |
Weight (lbs.) |
---|