Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Rock Drill (GreenLine Hose)

    Recommended for heavy duty, high-pressure use on industrial construction and pneumatic mining applications requiring an extra heavy duty hose with an oil resistant tube and abrasion resistant cover.

    • Temperature Range: -32°C to +82°C (-25°F to +180°F).
    • Size: 1/2", 3/4" and 1".
    • Exceeds IS:466 TYPE 3.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)