Recommended for heavy duty, high pressure use on industrial construction and pneumatic mining applications requiring an extra heavy duty hose with an oil resistant tube and abrasion resistant cover.
Product # | 3618-1005 |
---|---|
Description | GATR 24 MINE MASTER AIR DRILL HT X 30 MTRS |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 304 |
Min. Burst Pressure (psi) | 2000 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -30°C to +100°C |
Outside Diameter (mm) | 33.2 |
Construction: Cover | Black, highly abrasion resistant modified Nitrile rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tensile steel wire. |
Construction: Tube | Black, specially compounded Nitrile rubber. |
Weight (lbs.) |
---|