Recommended for heavy duty, high pressure use on industrial construction and pneumatic mining applications requiring an extra heavy duty hose with an oil resistant tube and abrasion resistant cover.
Product # | 3618-0986 |
---|---|
Description | GATR 32 18MB AIR DRILL (WIRE BRAID) |
Vacuum (In. Hg) | 15 |
Minimum Bend Radius (in) | 14 |
Minimum Bend Radius (mm) | 355 |
Min. Burst Pressure (psi) | 2000 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.80 |
Temperature Range | -32°C to +82°C |
Outside Diameter (mm) | 63.5 |
Construction: Cover | Black, specially compounded highly abrasion resistant natural rubber. Option Available: Yellow, highly abrasion resistant modified Nitrile rubber. All sizes with perforated cover. Yellow cover is MSHA IC 11C Flame resistant. |
---|---|
Construction: Reinforcement | Single braid of high-tensile steel wire. |
Construction: Tube | Black, specially compounded Nitrile rubber. |
Weight (lbs.) |
---|