High pressure hose recommended for plaster spraying and conveying cement mixture to plastering applications.
Product # | 4129-0840 |
---|---|
Description | GATR 24 PLASTER HOSE |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 221 |
Min. Burst Pressure (psi) | 1740 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -30°C to +80°C |
Outside Diameter (mm) | 53 |
Construction: Cover | Black, abrasion resistant and resilient natural rubber. |
---|---|
Construction: Reinforcement | Two braids of high-tenacity synthetic textile yarn. |
Construction: Tube | Black, highly abrasion resistant, natural rubber. |
Weight (lbs.) |
---|