Recommended for highly abrasive particles like coke particles, gravel, sand or a mixture of all with air and out performs any hose in such severe conditions. Especially recommended for extreme abrasive condition where normal sand blast hoses are not able to perform. A wire version is available in 1-1/2" and 2" sizes in addition to extra thick tubing, making it suitable for a minimum of 70 heats in steel melting furnaces.
Product # | 4129-0825 |
---|---|
Description | GATR 2 GAJRA COKE INJECTION HOSE |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Min. Burst Pressure (psi) | 580 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.80 |
Temperature Range | -30°C to +70°C |
Outside Diameter (mm) | 74.7 |
Construction: Cover | Black, excellent abrasion resistant NR/SBR. |
---|---|
Construction: Reinforcement | Single braid, high-tenacity synthetic yarn. |
Construction: Tube | Black, excellent high resistant NR/SBR, antistatic modified NR. |
Weight (lbs.) |
---|