Gates proprietary hose recommended to handle the pumping of concrete with high head pressure from concrete boom truck and as a discharge hose on the delivery end of high pressure concrete pumps. Specially designed high abrasion resistant tube is most suited for handling wet concrete, plaster or gout material.
Product # | 4129-0811 |
---|---|
Description | GATR 40 CONCRETE HOSE |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 29.9 |
Minimum Bend Radius (mm) | 760 |
Min. Burst Pressure (psi) | 3700 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.50 |
Temperature Range | -40°C to +70°C |
Outside Diameter (mm) | 89 |
Construction: Cover | Black, specially compounded abrasion resistant natural rubber. |
---|---|
Construction: Reinforcement | Two layers of high-tensile steel wire. |
Construction: Tube | Black, specially compounded abrasion resistant and resilient natural rubber. |
Weight (lbs.) |
---|