Recommended for all air and water applications requiring maximum flexibility in engineering industry, workshops, shipyards, irrigation etc.
Product # | 3206-3983 |
---|---|
Description | GATR 16 G. L. AIR WATER HOSEX(MIN.& MAX.30 MTRS) |
Vacuum (In. Hg) | 15 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Min. Burst Pressure (psi) | 510 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.40 |
Temperature Range | -30°C to +82°C |
Outside Diameter (mm) | 33.5 |
Construction: Cover | Black, highly abrasion resistant modified natural rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tenacity synthetic yarn. |
Construction: Tube | Black, specially compounded Nitrile rubber. |
Weight (lbs.) |
---|