Recommended for all air and water applications requiring maximum flexibility in engineering industry, workshops, shipyards, irrigation etc.
| Product # | 3206-3964 |
|---|---|
| Description: | GATR 12 AIR WATER HOSEX15 MTRS - 39 MTRS |
| Vacuum (In. Hg) | 25 |
| Minimum Bend Radius (in) | 6 |
| Minimum Bend Radius (mm) | 152 |
| Min. Burst Pressure (psi) | 510 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.05 |
| Temperature Range | -30°C to +82°C |
| Outside Diameter (mm) | 28.5 |
| Construction: Cover | Black, specially compounded high abrasion resistant Nitrile rubber. |
|---|---|
| Construction: Reinforcement | Single braid of high-tenacity synthetic yarn. |
| Construction: Tube | Black, specially compounded Nitrile rubber. |
| Weight (lbs.) |
|---|