Recommended for all types of pneumatic tools for compressed air applications and construction industries.
Product # | 3201-2827 |
---|---|
Description | GATR 6 G. L. PNEUMATIC HOSE X15MTRS-39MTRS |
Vacuum (In. Hg) | 26 |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Min. Burst Pressure (psi) | 800 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.53 |
Temperature Range | -30°C to +82°C |
Outside Diameter (mm) | 16.7 |
Construction: Cover | Black, specially compounded high abrasion resistant Nitrile rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tenacity synthetic yarn. |
Construction: Tube | Black, modified Nitrile rubber. |
Weight (lbs.) |
---|