Recommended for all types of pneumatic tools for compressed air applications and construction industries.
Product # | 3201-2662 |
---|---|
Description | GATR 32 G. L. PNEUMATIC HOSE X(MIN.& MAX.40 MTRS) |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Min. Burst Pressure (psi) | 800 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.80 |
Temperature Range | -30°C to +82°C |
Outside Diameter (mm) | 60.8 |
Construction: Cover | Black, highly abrasion resistant modified natural rubber. |
---|---|
Construction: Reinforcement | Single braid of high-tensile brass coated steel wire. |
Construction: Tube | Black, modified Nitrile rubber. |
Weight (lbs.) |
---|